??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0830746 - KMK 5
Bill of material
PHOENIX CONTACT 0830746
MANUID
Product number of the Manufacturer
0830746
DESCSHORT
Short Description
Plastic cable markers
DESCLONG
Long Description
Plastic cable markers, transparent, unlabeled, mounting type: Assembly with cable ties, cable diameter: ≥ 6 mm, lettering field size: 60 x 15 mm
MANUTYPEDESC
Manufacturer Type Description
KMK 5
PREVIEW
Preview
INTNO
International product number
4046356738590
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA018
length
21.900 mm
BAF016
width
62.79 mm
BAA020
height
21.9 mm
BAB577
depth
7.380 mm
AAF040
net weight
0.003 kg
AAZ229
Assembly type
Assembly with cable ties
BAD656
Without halogens
Yes
BAB664
material
Polyethylene
AAQ341
max. storage temperature
23 °C
AAQ342
min. storage temperature
23 °C
AAW201
Min. relative humidity (storage)
50 %
AAW210
max. relative humidity (storage)
50 %
AAO663
GTIN
4046356738590
AAW338
Manufacturer product designation
Plastic cable markers
AAU734
Manufacturer product description
Plastic cable markers, transparent, unlabeled, mounting type: Assembly with cable ties, cable diameter: ≥ 6 mm, lettering field size: 60 x 15 mm
AAO057
Product type
KMK 5
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
39269097
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink