??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0830799 - EMP-AL (27X18) CUS
Bill of material
PHOENIX CONTACT 0830799
MANUID
Product number of the Manufacturer
0830799
DESCSHORT
Short Description
Aluminum label
DESCLONG
Long Description
Aluminum label, can be ordered: Piece, aluminum color, labeled according to customer specifications, mounting type: snapped into marker carrier, lettering field size: 27 x 18 mm, Number of individual labels: 1
MANUTYPEDESC
Manufacturer Type Description
EMP-AL (27X18) CUS
PREVIEW
Preview
INTNO
International product number
4046356780261
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
7
BAA018
length
17.600 mm
BAF016
width
27 mm
BAA020
height
17.6 mm
BAB577
depth
0.800 mm
AAF040
net weight
0.003 kg
AAZ231
Width label space
27 mm
AAZ232
Height label space
17.600 mm
AAZ230
Number of units per delivery form
1
AAZ229
Assembly type
snapped into marker carrier
BAD656
Without halogens
Yes
BAB664
material
aluminum
AAZ223
Smudge resistance
DIN EN 61010-1 (VDE 0411-01):2020-03
AAZ224
UV resistance
ISO 4892-2:2013-03 (following)
AAQ341
max. storage temperature
4 °C
AAQ342
min. storage temperature
4 °C
AAO663
GTIN
4046356780261
AAW338
Manufacturer product designation
Aluminum label
AAU734
Manufacturer product description
Aluminum label, can be ordered: Piece, aluminum color, labeled according to customer specifications, mounting type: snapped into marker carrier, lettering field size: 27 x 18 mm, Number of individual labels: 1
AAO057
Product type
EMP-AL (27X18) CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
76169990
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink