??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0830961 - PMST (9X38) GN
Bill of material
PHOENIX CONTACT 0830961
MANUID
Product number of the Manufacturer
0830961
DESCSHORT
Short Description
Insert label
DESCLONG
Long Description
Insert label, green, pre-printed, mounting type: snapped, lettering field size: 9 x 38 mm, Number of individual labels: 1
MANUTYPEDESC
Manufacturer Type Description
PMST (9X38) GN
PREVIEW
Preview
INTNO
International product number
4046356912341
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
BAF016
width
9 mm
BAC140
Combustibility class
V0
BAA018
length
38 mm
AAZ233
Printing
pre-printed
AAZ230
Number of units per delivery form
1
AAZ229
Assembly type
snapped
BAD656
Without halogens
No
BAB664
material
PVC
AAQ341
max. storage temperature
10 °C
AAQ342
min. storage temperature
10 °C
AAW201
Min. relative humidity (storage)
40 %
AAW210
max. relative humidity (storage)
40 %
BAG626
Transparent
No
BAF281
Use for product
System marking
AAL815
magnetic present
No
BAC093
Type of labeling
with lettering
BAD594
self-adhesive
No
AAO663
GTIN
4046356912341
AAW338
Manufacturer product designation
Insert label
AAU734
Manufacturer product description
Insert label, green, pre-printed, mounting type: snapped, lettering field size: 9 x 38 mm, Number of individual labels: 1
AAO057
Product type
PMST (9X38) GN
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
39199080
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink