??
Catalog navigation
Baixar modelos em CAD
Não existe ação para gerar arquivo associada a esta peça
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0830970 - SCRT 9X16-27
Bill of material
PHOENIX CONTACT 0830970
MANUID
Product number of the Manufacturer
0830970
DESCSHORT
Short Description
Mounting unit
DESCLONG
Long Description
Screwable fixing bands 9 x 16 - 27
MANUTYPEDESC
Manufacturer Type Description
SCRT 9X16-27
PREVIEW
Preview
INTNO
International product number
4046356912440
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
7
AAS627
Weight of the individual packaging
14.450 g
AAS629
Foil weight portion of the individual packaging
0 g
AAS628
Cardboard weight portion of the individual packaging
20 g
AAS630
Polystyrene weight portion of the individual packaging
0 g
AAO663
GTIN
4046356912440
AAW338
Manufacturer product designation
Mounting unit
AAU734
Manufacturer product description
Screwable fixing bands 9 x 16 - 27
AAO057
Product type
SCRT 9X16-27
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
73269098
COO
Country of origin
TR
DEEPLINK
Deeplink
Deeplink