??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0830977 - SCRT 9X160-180
Bill of material
PHOENIX CONTACT 0830977
MANUID
Product number of the Manufacturer
0830977
DESCSHORT
Short Description
Mounting unit
DESCLONG
Long Description
Screwable fixing bands 9 x 160 - 180
MANUTYPEDESC
Manufacturer Type Description
SCRT 9X160-180
PREVIEW
Preview
INTNO
International product number
4046356912518
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
7
AAS627
Weight of the individual packaging
40.650 g
AAS629
Foil weight portion of the individual packaging
0 g
AAS628
Cardboard weight portion of the individual packaging
20 g
AAS630
Polystyrene weight portion of the individual packaging
0 g
AAO663
GTIN
4046356912518
AAW338
Manufacturer product designation
Mounting unit
AAU734
Manufacturer product description
Screwable fixing bands 9 x 160 - 180
AAO057
Product type
SCRT 9X160-180
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
25
QUANTITYINT
Quantity Scale
25
CTN
Customs tariff number
73269098
COO
Country of origin
TR
DEEPLINK
Deeplink
Deeplink