??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0830980 - US-EMP (27,9X17,4)
Bill of material
PHOENIX CONTACT 0830980
MANUID
Product number of the Manufacturer
0830980
DESCSHORT
Short Description
Snap-in markers
DESCLONG
Long Description
Snap-in markers, unlabeled, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, mounting type: snapped
MANUTYPEDESC
Manufacturer Type Description
US-EMP (27,9X17,4)
PREVIEW
Preview
INTNO
International product number
4046356913515
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
16
BAC140
Combustibility class
V0
BAA018
length
17.400 mm
BAF016
width
27.9 mm
BAA020
height
17.4 mm
BAB577
depth
0.500 mm
AAF040
net weight
0.010 kg
AAZ231
Width label space
27.900 mm
AAZ232
Height label space
17.400 mm
AAZ229
Assembly type
snapped
BAD656
Without halogens
No
AAA915
max. relative humidity (operation)
50 %
AAQ341
max. storage temperature
23 °C
AAQ342
min. storage temperature
23 °C
AAW201
Min. relative humidity (storage)
50 %
AAW210
max. relative humidity (storage)
50 %
AAA942
min. relative humidity (operation)
50 %
AAO663
GTIN
4046356913515
AAW338
Manufacturer product designation
Snap-in markers
AAU734
Manufacturer product description
Snap-in markers, unlabeled, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, mounting type: snapped
AAO057
Product type
US-EMP (27,9X17,4)
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink