??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0831520 - LS-WMTB-V4A (D25)
Bill of material
PHOENIX CONTACT 0831520
MANUID
Product number of the Manufacturer
0831520
DESCSHORT
Short Description
Cable marker
DESCLONG
Long Description
Cable marker, Stainless steel label, silver, unlabeled, can be labeled with: TOPMARK NEO, TOPMARK LASER, mounting type: Assembly with cable ties, cable diameter: > 2.9 mm, lettering field size: d 25 mm, Number of individual labels: 30
MANUTYPEDESC
Manufacturer Type Description
LS-WMTB-V4A (D25)
PREVIEW
Preview
INTNO
International product number
4046356925303
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
25 mm
BAA351
color
Silver
BAG640
Assembly type
quick fastening
AAF040
net weight
0.103 kg
AAZ234
Marking process
Direct laser marking
AAH043
type of delivery
Stainless steel label
AAZ230
Number of units per delivery form
30
BAD656
Without halogens
Yes
BAB664
material
Stainless steel
AAZ224
UV resistance
Test passed
BAC732
Min. cable diameter
1 mm
AAG172
max. cable diameter
2.900 mm
AAG340
label space present
Yes
BAC624
Max. diameter of conductors
136 mm
BAC708
Min. diameter of conductors
1 mm
AAO663
GTIN
4046356925303
AAW338
Manufacturer product designation
Cable marker
AAU734
Manufacturer product description
Cable marker, Stainless steel label, silver, unlabeled, can be labeled with: TOPMARK NEO, TOPMARK LASER, mounting type: Assembly with cable ties, cable diameter: > 2.9 mm, lettering field size: d 25 mm, Number of individual labels: 30
AAO057
Product type
LS-WMTB-V4A (D25)
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
73269098
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink