??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0831631 - LS-EMSP-AL (110X80) BK
Bill of material
PHOENIX CONTACT 0831631
MANUID
Product number of the Manufacturer
0831631
DESCSHORT
Short Description
Device marker
DESCLONG
Long Description
Device marker, Aluminum label, black, unlabeled, can be labeled with: TOPMARK NEO, TOPMARK LASER, mounting type: screw, rivet, lettering field size: 110 x 80 mm, Number of individual labels: 2
MANUTYPEDESC
Manufacturer Type Description
LS-EMSP-AL (110X80) BK
PREVIEW
Preview
INTNO
International product number
4046356925785
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA018
length
80 mm
BAF016
width
120 mm
BAA020
height
80 mm
BAB577
depth
1.500 mm
AAF040
net weight
0.110 kg
AAZ231
Width label space
108.600 mm
AAZ232
Height label space
80 mm
AAZ234
Marking process
Direct laser marking
AAH043
type of delivery
Aluminum label
AAZ230
Number of units per delivery form
2
BAD656
Without halogens
No
BAB664
material
aluminum
AAZ223
Smudge resistance
Test passed
AAO663
GTIN
4046356925785
AAW338
Manufacturer product designation
Device marker
AAU734
Manufacturer product description
Device marker, Aluminum label, black, unlabeled, can be labeled with: TOPMARK NEO, TOPMARK LASER, mounting type: screw, rivet, lettering field size: 110 x 80 mm, Number of individual labels: 2
AAO057
Product type
LS-EMSP-AL (110X80) BK
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
76169990
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink