??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0831908 - LS-EMSP-AL (150X120) CUS
Bill of material
PHOENIX CONTACT 0831908
MANUID
Product number of the Manufacturer
0831908
DESCSHORT
Short Description
Device marker
DESCLONG
Long Description
Device marker, can be ordered: Piece, aluminum color, labeled according to customer specifications, mounting type: screw, rivet, lettering field size: 150 x 120 mm, Number of individual labels: 1
MANUTYPEDESC
Manufacturer Type Description
LS-EMSP-AL (150X120) CUS
PREVIEW
Preview
INTNO
International product number
4046356930475
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
7
BAA018
length
120 mm
BAF016
width
160 mm
BAA020
height
120 mm
BAB577
depth
1.500 mm
AAF040
net weight
0.010 kg
AAZ231
Width label space
149.600 mm
AAZ232
Height label space
120 mm
AAZ234
Marking process
Direct laser marking
AAZ230
Number of units per delivery form
1
BAD656
Without halogens
No
BAB664
material
aluminum
AAZ223
Smudge resistance
Test passed
AAO663
GTIN
4046356930475
AAW338
Manufacturer product designation
Device marker
AAU734
Manufacturer product description
Device marker, can be ordered: Piece, aluminum color, labeled according to customer specifications, mounting type: screw, rivet, lettering field size: 150 x 120 mm, Number of individual labels: 1
AAO057
Product type
LS-EMSP-AL (150X120) CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
83100000
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink