??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0831947 - LS-EMP-AL (27X15) CUS
Bill of material
PHOENIX CONTACT 0831947
MANUID
Product number of the Manufacturer
0831947
DESCSHORT
Short Description
Device marker
DESCLONG
Long Description
Device marker, Aluminum label, can be ordered: Piece, aluminum color, labeled according to customer specifications, mounting type: snapped into marker carrier, lettering field size: 27 x 15 mm, Number of individual labels: 40
MANUTYPEDESC
Manufacturer Type Description
LS-EMP-AL (27X15) CUS
PREVIEW
Preview
INTNO
International product number
4046356930710
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
7
BAA018
length
14.800 mm
BAF016
width
27 mm
BAA020
height
14.8 mm
AAF040
net weight
0.048 kg
BAB577
depth
0.8 mm
AAZ231
Width label space
27 mm
AAZ232
Height label space
14.800 mm
AAZ229
Assembly type
snap
BAD656
Without halogens
Yes
AAO663
GTIN
4046356930710
AAW338
Manufacturer product designation
Device marker
AAU734
Manufacturer product description
Device marker, Aluminum label, can be ordered: Piece, aluminum color, labeled according to customer specifications, mounting type: snapped into marker carrier, lettering field size: 27 x 15 mm, Number of individual labels: 40
AAO057
Product type
LS-EMP-AL (27X15) CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
83100000
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink