??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0831986 - LS-EMLP 24 (30X12) WH CUS
Bill of material
PHOENIX CONTACT 0831986
MANUID
Product number of the Manufacturer
0831986
DESCSHORT
Short Description
Device marker
DESCLONG
Long Description
Device marker, Sheet, white, labeled according to customer specifications, mounting type: adhesive, lettering field size: 30 x 12 mm, Number of individual labels: 20
MANUTYPEDESC
Manufacturer Type Description
LS-EMLP 24 (30X12) WH CUS
PREVIEW
Preview
INTNO
International product number
4046356931168
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
7
BAA018
length
40 mm
BAF016
width
30 mm
AAF040
net weight
0.092 kg
AAH043
type of delivery
bow
AAZ230
Number of units per delivery form
20
BAD656
Without halogens
Yes
BAB664
material
ABS
AAZ223
Smudge resistance
Test passed
AAO663
GTIN
4046356931168
AAW338
Manufacturer product designation
Device marker
AAU734
Manufacturer product description
Device marker, Sheet, white, labeled according to customer specifications, mounting type: adhesive, lettering field size: 30 x 12 mm, Number of individual labels: 20
AAO057
Product type
LS-EMLP 24 (30X12) WH CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39191080
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink