??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0833-2X2R-AS-F
Bill of material
0833-2X2R-AS-F
PN
Part Number
0833-2X2R-AS-F
DESC
Description
MagJack 10/100BaseT, PoE, 2X2, No LED, -40 to 85oC, RoHS
BRAND
Brand
Bel Magnetics
NOP
Number of Ports
2X2
SPEED
Speed
10/100BASE-T
LED
No
HP
Height Profile
Standard
OT
Operating Temperature
-40 to 85 °C
EMI
EMI Tabs
Yes
PR
PoE Rating
PoE 15W