??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0833-2X4R-BU-F
Bill of material
0833-2X4R-BU-F
PN
Part Number
0833-2X4R-BU-F
DESC
Description
MagJack 10/100BaseT, PoE+, 2X4, No LED, RoHS
BRAND
Brand
Bel Magnetics
NOP
Number of Ports
2X4
SPEED
Speed
10/100BASE-T
LED
No
HP
Height Profile
Standard
OT
Operating Temperature
0 to 70 °C
EMI
EMI Tabs
Yes
PR
PoE Rating
PoEp 30W