??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0839001 - EMP-V4A CS DOOR
Bill of material
PHOENIX CONTACT 0839001
MANUID
Product number of the Manufacturer
0839001
DESCSHORT
Short Description
Equipment marking
DESCLONG
Long Description
Equipment marking, Stainless steel label, silver, unlabeled, mounting type: snapped, lettering field size: 70 x 50 mm, Number of individual labels: 1
MANUTYPEDESC
Manufacturer Type Description
EMP-V4A CS DOOR
PREVIEW
Preview
INTNO
International product number
4055626076003
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
6
BAA018
length
73.020 mm
BAF016
width
80 mm
BAA020
height
73.02 mm
BAB577
depth
1.950 mm
AAF040
net weight
0.010 kg
AAZ231
Width label space
80 mm
AAZ232
Height label space
45.690 mm
AAZ234
Marking process
UV LED technology
AAH043
type of delivery
Stainless steel label
AAZ230
Number of units per delivery form
1
AAZ229
Assembly type
snapped
BAD656
Without halogens
Yes
BAB664
material
V4A
AAO663
GTIN
4055626076003
AAW338
Manufacturer product designation
Equipment marking
AAU734
Manufacturer product description
Equipment marking, Stainless steel label, silver, unlabeled, mounting type: snapped, lettering field size: 70 x 50 mm, Number of individual labels: 1
AAO057
Product type
EMP-V4A CS DOOR
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
73269098
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink