??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0845-2D1A-H5
Bill of material
0845-2D1A-H5
PN
Part Number
0845-2D1A-H5
DESC
Description
MagJack 10/100BaseT, 2X1, Y/G, RoHS
BRAND
Brand
Bel Magnetics
SPEED
Speed
10/100BASE-T
NOP
Number of Ports
2X1
HP
Height Profile
Standard
PC
Port Configuration
-
LED
Yes
LEDT
LED Type
Y/G
OT
Operating Temperature
0 to 70 °C
EMI
EMI Tabs
Yes
PR
PoE Rating
N/A