??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0854-2X6R-66-F
Bill of material
0854-2X6R-66-F
PN
Part Number
0854-2X6R-66-F
DESC
Description
MagJack 1000BaseT, PoE, 2X6, No LED, RoHS
BRAND
Brand
Bel Magnetics
NOP
Number of Ports
2X6
SPEED
Speed
1000BASE-T
LED
No
HP
Height Profile
Standard
OT
Operating Temperature
0 to 70 °C
EMI
EMI Tabs
Yes
PR
PoE Rating
PoE 15W