??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0863-2X8R-DA-F
Bill of material
0863-2X8R-DA-F
PN
Part Number
0863-2X8R-DA-F
DESC
Description
MagJack 1000BaseT, 2X8, OG/Y, -40 to 85oC, RoHS
BRAND
Brand
Bel Magnetics
PORTS
Number of Ports
2X8
SPEED
Speed
1000BASE-T
LED
Yes
LEDT
LED Type
OG/Y
HP
Height Profile
Standard
PC
Port Configuration
-
OT
Operating Temperature
-40 to 85 °C
EMI
EMI Tabs
Yes
POER
PoE Rating
N/A