??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0874-1X8T-66-F
Bill of material
0874-1X8T-66-F
PN
Part Number
0874-1X8T-66-F
DESC
Description
MagJack 1000BASE-T, PoE, 1X8, No LED, RoHS
BRAND
Brand
Bel Magnetics
PORTS
Number of Ports
1X8
SPEED
Speed
1000BASE-T
LED
No
LEDT
LED Type
-
HP
Height Profile
Standard
PC
Port Configuration
Tab Up
OT
Operating Temperature
0 to 70 °C
EMI
EMI Tabs
Yes
POER
PoE Rating
PoE 15W