??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0875-1AX1-E3
Bill of material
0875-1AX1-E3
PN
Part Number
0875-1AX1-E3
DESC
Description
MagJack 1000BASE-T, 1X1, G/Y, Tab Up, RoHS
BRAND
Brand
Bel Magnetics
PORTS
Number of Ports
1X1
SPEED
Speed
1000BASE-T
LED
Yes
LEDT
LED Type
G/Y
HP
Height Profile
Standard
PC
Port Configuration
Tab Up
OT
Operating Temperature
0 to 70 °C
EMI
EMI Tabs
No
POER
PoE Rating
N/A