??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0875-1D1T-P1
Bill of material
0875-1D1T-P1
PN
Part Number
0875-1D1T-P1
DESC
Description
MagJack 10/100BASE-T, 1X1, Y/G, Tab Up, RoHS
BRAND
Brand
Bel Magnetics
PORTS
Number of Ports
1X1
SPEED
Speed
10/100BASE-T
LED
Yes
LEDT
LED Type
Y/G
HP
Height Profile
Standard
PC
Port Configuration
Tab Up
OT
Operating Temperature
0 to 70 °C
EMI
EMI Tabs
Yes
POER
PoE Rating
N/A