??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0879-2C2R-DA
Bill of material
0879-2C2R-DA
PN
Part Number
0879-2C2R-DA
DESC
Description
MagJack 1000BaseT, 2X2, GY/GY, -40 to 85oC, RoHS
BRAND
Brand
Bel Magnetics
SPEED
Speed
1000BASE-T
NOP
Number of Ports
2X2
HP
Height Profile
Standard
PC
Port Configuration
-
LED
Yes
LEDT
LED Type
GY/GY
OT
Operating Temperature
-40 to 85 °C
EMI
EMI Tabs
Yes
PR
PoE Rating
N/A