??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0879-2D8R-55 - Magnetic Solutions
Bill of material
0879-2D8R-55
PN
Part Number
0879-2D8R-55
DESC
Description
MagJack 10/100BaseT, PoE, 2X8, Y/G, RoHS
BRAND
Brand
Bel Magnetics
PORTS
Number of Ports
2X8
SPEED
Speed
10/100BASE-T
LED
Yes
LEDT
LED Type
Y/G
HP
Height Profile
Standard
OT
Operating Temperature
0 to 70 °C
EMI
EMI Tabs
Yes
POER
PoE Rating
PoE 15W