??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0879-2G1R-Y6 - Magnetic Solutions
Bill of material
0879-2G1R-Y6
PN
Part Number
0879-2G1R-Y6
DESC
Description
MagJack 1000BaseT, 2X1, G/G, RoHS
BRAND
Brand
Bel Magnetics
PORTS
Number of Ports
2X1
SPEED
Speed
1000BASE-T
LED
Yes
LEDT
LED Type
G/G
HP
Height Profile
Standard
OT
Operating Temperature
0 to 70 °C
EMI
EMI Tabs
Yes
POER
PoE Rating
N/A