??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0879-2X6R-Y9 - Magnetic Solutions
Bill of material
0879-2X6R-Y9
PN
Part Number
0879-2X6R-Y9
DESC
Description
MagJack 10/100BaseT, 2X6, OG/Y, RoHS
BRAND
Brand
Bel Magnetics
PORTS
Number of Ports
2X6
SPEED
Speed
10/100BASE-T
LED
Yes
LEDT
LED Type
OG/Y
HP
Height Profile
Standard
OT
Operating Temperature
0 to 70 °C
EMI
EMI Tabs
Yes
POER
PoE Rating
N/A