??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0895-2B4J-JVC
Bill of material
0895-2B4J-JVC
PN
Part Number
0895-2B4J-JVC
DESC
Description
2X4 MagJack® ICM, 5G, Stacked, -40 to 85ºC, GO/GO LEDs, 4PPoE 60W
BRAND
Brand
Bel Magnetics
NOP
Numberof Ports
2X4
SPEED
Speed
5G
LED
Yes
LEDT
LED Type
GO/GO
HP
Height Profile
Standard
PC
Port Configuration
Stacked
OT
Operating Temperature
-40 to 85 °C
EMI
EMI Tabs
Yes
PR
PoE Rating
4PPoE 60W