??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0895-2B6J-JD - Magnetic Solutions
Bill of material
0895-2B6J-JD
PN
Part Number
0895-2B6J-JD
DESC
Description
MagJack 2.5GBaseT, 2X6, GO/GO LED, -40 to 85oC, RoHS
BRAND
Brand
Bel Magnetics
PORTS
Number of Ports
2X6
SPEED
Speed
2.5GBASE-T
LED
Yes
LEDT
LED Type
GO/GO
HP
Height Profile
Standard
OT
Operating Temperature
-40 to 85 °C
EMI
EMI Tabs
Yes
POER
PoE Rating
4PPoE 60W