??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0899019 - E S6 A 260X260X160
Bill of material
PHOENIX CONTACT 0899019
MANUID
Product number of the Manufacturer
0899019
DESCSHORT
Short Description
Empty enclosure
DESCLONG
Long Description
Empty enclosure, material: Stainless steel, 316L/1.4404, surface resistance: brushed, silver, 260 mm x 260 mm x 160 mm, type of locking: Screw-on cover, scope of supply - ATD: Mounting plate, Fixing angle with mounting screws, M12 grounding bolts, affixed externally, Installation notes, Mounting plate
MANUTYPEDESC
Manufacturer Type Description
E S6 A 260X260X160
PREVIEW
Preview
INTNO
International product number
4046356927772
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
41
BAG975
degree of protection
IP66
BAF016
width
260 mm
BAA020
height
260 mm
BAA351
color
silver
BAB577
depth
160 mm
BAD308
Wall assembly possible
Yes
AAC218
EMC design present
No
AAM354
tackable possible
Yes
AAP429
Number of doors front
1
BAD288
On plaster possible
Yes
BAD290
Assembly on floor is possible
Yes
BAD307
Flush installation possible
No
AAB644
suitable for outside installation
Yes
AAB681
suitable for metric installation
No
AAB770
ventilation door present
No
AAC054
Mounting plate adjustable in depth
No
AAC265
back door present
No
AAM117
glazed door present
No
BAF728
Mounting plate present
No
AAO663
GTIN
4046356927772
AAW338
Manufacturer product designation
Empty enclosure
AAU734
Manufacturer product description
Empty enclosure, material: Stainless steel, 316L/1.4404, surface resistance: brushed, silver, 260 mm x 260 mm x 160 mm, type of locking: Screw-on cover, scope of supply - ATD: Mounting plate, Fixing angle with mounting screws, M12 grounding bolts, affixed externally, Installation notes, Mounting plate
AAO057
Product type
E S6 A 260X260X160
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
2
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
94032080
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink