您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 0899313
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical cabinet, housing, rack
Electrical cabinet (empty)
Electrical cabinet, Empty enclosures
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{phoenix_contact/27/18/01/01/0899313.prj},{NB=0899313},{MANUID=0899313},{BAF016=160},{BAA020=260},{BAB577=91},{AAP429=1},{AAO663=4055626275826},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85389099},{DESCSHORT=Empty enclosure},{DESCLONG=Empty enclosure, material: Glass-fiber-reinforced polyester with added graphite, black, 160 mm x 260 mm x 91 mm, type of locking: Screw-on cover},{MANUTYPEDESC=E PX A 160X260X91},{PREVIEW=../../../_pool_/ce/bc/52803_2000_int_04.png},{INTNO=4055626275826},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=16},{BAG975=IP66},{BAA351=Black},{BAD308=Yes},{AAC218=No},{AAM354=Yes},{BAD288=Yes},{BAD290=Yes},{BAD307=No},{AAB644=Yes},{AAB681=No},{AAB770=No},{AAC054=No}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0899313 - E PX A 160X260X91
Bill of material
PHOENIX CONTACT 0899313
MANUID
Product number of the Manufacturer
0899313
DESCSHORT
Short Description
Empty enclosure
DESCLONG
Long Description
Empty enclosure, material: Glass-fiber-reinforced polyester with added graphite, black, 160 mm x 260 mm x 91 mm, type of locking: Screw-on cover
MANUTYPEDESC
Manufacturer Type Description
E PX A 160X260X91
PREVIEW
Preview
INTNO
International product number
4055626275826
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
16
BAG975
degree of protection
IP66
BAF016
width
160
mm
BAA020
height
260
mm
BAA351
color
Black
BAB577
depth
91
mm
BAD308
Wall assembly possible
Yes
AAC218
EMC design present
No
AAM354
tackable possible
Yes
AAP429
Number of doors front
1
BAD288
On plaster possible
Yes
BAD290
Assembly on floor is possible
Yes
BAD307
Flush installation possible
No
AAB644
suitable for outside installation
Yes
AAB681
suitable for metric installation
No
AAB770
ventilation door present
No
AAC054
Mounting plate adjustable in depth
No
AAC265
back door present
No
AAM117
glazed door present
No
BAF728
Mounting plate present
No
AAO663
GTIN
4055626275826
AAW338
Manufacturer product designation
Empty enclosure
AAU734
Manufacturer product description
Empty enclosure, material: Glass-fiber-reinforced polyester with added graphite, black, 160 mm x 260 mm x 91 mm, type of locking: Screw-on cover
AAO057
Product type
E PX A 160X260X91
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
IN
DEEPLINK
Deeplink
Deeplink