??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0899329 - O PX A 161X161X93
Bill of material
PHOENIX CONTACT 0899329
MANUID
Product number of the Manufacturer
0899329
DESCSHORT
Short Description
Empty enclosure
DESCLONG
Long Description
Empty enclosure, Octagonal, material: Glass-fiber-reinforced polyester with added graphite, black, 161 mm x 161 mm x 93 mm, type of locking: Screw-on cover
MANUTYPEDESC
Manufacturer Type Description
O PX A 161X161X93
PREVIEW
Preview
INTNO
International product number
4055626275987
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
16
BAG975
degree of protection
IP66
BAF016
width
161 mm
BAA020
height
161 mm
BAA351
color
Black
BAB577
depth
93 mm
BAD308
Wall assembly possible
Yes
AAC218
EMC design present
No
AAM354
tackable possible
Yes
AAP429
Number of doors front
1
BAD288
On plaster possible
Yes
BAD290
Assembly on floor is possible
Yes
BAD307
Flush installation possible
No
AAB644
suitable for outside installation
Yes
AAB681
suitable for metric installation
No
AAB770
ventilation door present
No
AAC054
Mounting plate adjustable in depth
No
AAC265
back door present
No
AAM117
glazed door present
No
BAF728
Mounting plate present
No
AAO663
GTIN
4055626275987
AAW338
Manufacturer product designation
Empty enclosure
AAU734
Manufacturer product description
Empty enclosure, Octagonal, material: Glass-fiber-reinforced polyester with added graphite, black, 161 mm x 161 mm x 93 mm, type of locking: Screw-on cover
AAO057
Product type
O PX A 161X161X93
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
IN
DEEPLINK
Deeplink
Deeplink