??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0899336 - E PE A 55X55X59
Bill of material
PHOENIX CONTACT 0899336
MANUID
Product number of the Manufacturer
0899336
DESCSHORT
Short Description
Empty enclosure
DESCLONG
Long Description
Empty enclosure, material: Polyester fiberglass reinforced, squirrell grey RAL 7000, 55 mm x 55 mm x 59 mm, type of locking: Screw-on cover
MANUTYPEDESC
Manufacturer Type Description
E PE A 55X55X59
PREVIEW
Preview
INTNO
International product number
4055626276052
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
16
BAG975
degree of protection
IP66
BAF016
width
55 mm
BAA020
height
55 mm
BAA351
color
squirrell grey RAL 7000
BAB577
depth
59 mm
BAD308
Wall assembly possible
Yes
AAC218
EMC design present
No
AAM354
tackable possible
Yes
AAP429
Number of doors front
1
BAD288
On plaster possible
Yes
BAD290
Assembly on floor is possible
Yes
BAD307
Flush installation possible
No
AAB644
suitable for outside installation
Yes
AAB681
suitable for metric installation
No
AAB770
ventilation door present
No
AAC054
Mounting plate adjustable in depth
No
AAC265
back door present
No
AAM117
glazed door present
No
BAF728
Mounting plate present
No
AAO663
GTIN
4055626276052
AAW338
Manufacturer product designation
Empty enclosure
AAU734
Manufacturer product description
Empty enclosure, material: Polyester fiberglass reinforced, squirrell grey RAL 7000, 55 mm x 55 mm x 59 mm, type of locking: Screw-on cover
AAO057
Product type
E PE A 55X55X59
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
HU
DEEPLINK
Deeplink
Deeplink