??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 21
HELP_VARIABLE
Company
Sati
Description
08B-2 (12,7 x 7,75 mm) - Taper bored sprockets (DIN 8187 ISO/R 606)
Bill of material
TD09024
CODE
Code
P
Pitch
12.7 mm
W
Internal width
7.75 mm
DR
Roller
8.51 mm
R
Tooth radius
13 mm
C
Radius width
1.3 mm
L
Tooth width
7 mm
H2
Tooth width
21 mm
Z
DE
mm
DP
mm
DD
mm
H
mm
PB
For Bush
ET
Type
2