??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
08B0-1G1T-36-F
Bill of material
08B0-1G1T-36-F
PN
Part Number
08B0-1G1T-36-F
DESC
Description
MagJack 10/100BASE-T, 1X1, G/G LEDs, Tab Up, -40 to 85oC, RoHS
BRAND
Brand
Bel Magnetics
SPEED
Speed
10/100BASE-T
NOP
Number of Ports
1X1
HP
Height Profile
Standard
PC
Port Configuration
Tab Up
LED
Yes
LEDT
LED Type
Y/G
OT
Operating Temperature
-40 to 85 °C
EMI
EMI Tabs
Yes
PR
PoE Rating
N/A