??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
08B0-1GX4-06-F
Bill of material
08B0-1GX4-06-F
PN
Part Number
08B0-1GX4-06-F
DESC
Description
MagJack 10/100BASE-T, 1X4, G/G LEDs, Tab Up, RoHS
BRAND
Brand
Bel Magnetics
PC
Port Configuration
Tab Up
NOP
Number of Ports
1X4
SPEED
Speed
10/100BASE-T
LED
Yes
LEDT
LED Type
Y/G
HP
Height Profile
Standard
OT
Operating Temperature
0 to 70 °C
EMI
EMI Tabs
No