??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
08C2-1AX1-06
Bill of material
08C2-1AX1-06
PN
Part Number
08C2-1AX1-06
DESC
Description
MagJack 10/100BaseT, 1X1+2USB A, G/Y, Tab Up, RoHS
BRAND
Brand
Bel Magnetics
PC
Port Configuration
Tab Up and USB
NOP
Number of Ports
1X1 and 2 USB A
SPEED
Speed
10/100BASE-T
LED
Yes
LEDT
LED Type
G/Y
HP
Height Profile
Standard
OT
Operating Temperature
0 to 70 °C
EMI
EMI Tabs
No