??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Bel Fuse
Description
08C2-1X1T-36
Bill of material
08C2-1X1T-36
PN
Part Number
08C2-1X1T-36
DESC
Description
MagJack 10/100BaseT, 1X1+2USB A, OG/Y, Tab Up, -40 to 85oC, RoHS
BRAND
Brand
Bel Magnetics
PC
Port Configuration
Tab Up and USB
NOP
Number of Ports
1X1 and 2 USB A
SPEED
Speed
10/100BASE-T
LED
Yes
LEDT
LED Type
OG/Y
HP
Height Profile
Standard
OT
Operating Temperature
-40 to 85 °C
EMI
EMI Tabs
Yes