??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
08G0-281D-GUA
Bill of material
08G0-281D-GUA
PN
Part Number
08G0-281D-GUA
DESC
Description
MagJack 1000BaseT, 2X1, No LED, LP| Press Fit, RoHS
BRAND
Brand
Bel Magnetics
PC
Port Configuration
-
NOP
Number of Ports
2X1
SPEED
Speed
1000BASE-T
LED
No
LEDT
LED Type
-
HP
Height Profile
Standard
OT
Operating Temperature
0 to 70 °C
EMI
EMI Tabs
No