??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ACA-9250-TE
Bill of material
0ACA-9250-TE
PN
Part Number
0ACA-9250-TE
DESC
Description
Surface mount "bricks", Silver Plated, 2410 case size, Slow Blow, 25A
CURRENT
Current
25 A
VOLTAGE
Voltage
72 DC
IRDC
Interrupting Rating
500 DC
CHARACTERISTIC
Characteristic
Slow Blow
CS
Case Size
2410
PLATING
Plating
Silver
PACKAGING
Packaging
Tape and Reel (1000 pcs.)