??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ACA-9300-TE
Bill of material
0ACA-9300-TE
PN
Part Number
0ACA-9300-TE
DESC
Description
Surface mount "bricks", Silver Plated, 2410 case size, Slow Blow, 30A
CURRENT
Current
30 A
VOLTAGE
Voltage
72 DC
IRDC
Interrupting Rating
500 DC
CHARACTERISTIC
Characteristic
Slow Blow
CS
Case Size
2410
PLATING
Plating
Silver
PACKAGING
Packaging
Tape and Reel (1000 pcs.)