??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ACJ-1250-TE
Bill of material
0ACJ-1250-TE
PN
Part Number
0ACJ-1250-TE
DESC
Description
High Voltage SMD Fuse, 600VDC, 5x5x13.2mm physical size, Fast Acting, 1.25A
CR
Current Rating
1,25 Amp
VOLTAGEAC
Voltage
350 VAC
VOLTAGEDC
Voltage
600 VDC
IRAC
Interrupting Rating
100 AC
IRDC
Interrupting Rating
100 DC
CS
Case Size
5x5x13.2 mm
CHARACTERISTIC
Characteristic
Fast Blow
PLATING
Plating
Silver
PACKAGING
Packaging
Tape and Reel (1000 pcs.)