??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0AKJBK250SBA
Bill of material
0AKJBK250SBA
PN
Part Number
0AKJBK250SBA
DESC
Description
800V-Rated fuse for EV & HEV applications, 250A, Stud mount with offset blade
CURRENT
Current
250 A
VOLTAGE
Voltage
800 DC
IRDC
Interrupting Rating
20000 DC
CHARACTERISTIC
Characteristic
aR