0AKK-K350-BA
Bel Fuse
Circuit Protection
0AKK-K350-BA
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{belfuse/circuit_protection/0akk_k350_ba/0akk_k350_ba.prj},{NB=0AKK-K350-BA},{SHA256=9LUrvaVK3p6WZYwTPiJgzM9/hupmbVYYrp3UBzE5ToA=},{INAME=00023__0akk203002d350},{PN=0AKK-K350-BA},{DESC=1000V-Rated fuse for EV/HEV/ESS applications, 350A, stud mount with offset blade, 2-barrel},{CR=350},{VDC=1000},{IRDC=50000},{CHARACTERISTIC=aR}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0AKK-K350-BA
Bill of material
0AKK-K350-BA
PN
Part Number
0AKK-K350-BA
DESC
Description
1000V-Rated fuse for EV/HEV/ESS applications, 350A, stud mount with offset blade, 2-barrel
CR
Current Rating
350
A
VDC
Voltage
1000
VDC
IRDC
Interrupting Rating
50000
DC
CHARACTERISTIC
Characteristic
aR