0AKNBK100-BB
Bel Fuse
Circuit Protection
0AKNBK100-BB
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{belfuse/circuit_protection/0aknbk100_bb/0aknbk100_bb.prj},{NB=0AKNBK100-BB},{SHA256=kbiMGgXLyl6rMygM7YK5d57A0c5LaC3HpTPmThuglRI=},{INAME=00032__0akn},{PN=0AKNBK100-BB},{DESC=500V-Rated fuse for EV/HEV/ESS applications, 100A, stud mount with offset blade},{CR=100},{VDC=500},{IRDC=50000},{CHARACTERISTIC=Full Range}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0AKNBK100-BB
Bill of material
0AKNBK100-BB
PN
Part Number
0AKNBK100-BB
DESC
Description
500V-Rated fuse for EV/HEV/ESS applications, 100A, stud mount with offset blade
CR
Current Rating
100
A
VDC
Voltage
500
VDC
IRDC
Interrupting Rating
50000
DC
CHARACTERISTIC
Characteristic
Full Range