??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0AKNBK150-BB
Bill of material
0AKNBK150-BB
PN
Part Number
0AKNBK150-BB
DESC
Description
500V-Rated fuse for EV/HEV/ESS applications, 150A, stud mount with offset blade
CR
Current Rating
150 A
VDC
Voltage
500 VDC
IRDC
Interrupting Rating
50000 DC
CHARACTERISTIC
Characteristic
Full Range