??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ALDB9500-PD
Bill of material
0ALDB9500-PD
PN
Part Number
0ALDB9500-PD
DESC
Description
800V-Rated fuse for EV/HEV accessory circuits, 50A, Stud mount with offset blade
CURRENT
Current
50 A
VOLTAGE
Voltage
750 DC
IRDC
Interrupting Rating
50000 DC
CHARACTERISTIC
Characteristic
Full Range