??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ALDE9500-BE
Bill of material
0ALDE9500-BE
PN
Part Number
0ALDE9500-BE
DESC
Description
800V-Rated fuse for EV/HEV accessory circuits, 50A, 2-pin for Wave Solder
CURRENT
Current
50 A
VOLTAGE
Voltage
750 DC
IRDC
Interrupting Rating
50000 DC
CHARACTERISTIC
Characteristic
Full Range