??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ALKW9500-PD
Bill of material
0ALKW9500-PD
PN
Part Number
0ALKW9500-PD
DESC
Description
500V AC/DC Rated fuse for EV/HEV/ESS applications, 50A, PCB mount
CURRENT
Current
50 A
VAC
Voltage
500 AC
VDC
Voltage
500 DC
IRAC
Interrupting Rating
3000 AC
IRDC
Interrupting Rating
10000 DC
CS
Case Size
10x32 mm
CHARACTERISTIC
Characteristic
aR
PACKAGING
Packaging
45