??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0AMA-0125-TD
Bill of material
0AMA-0125-TD
PN
Part Number
0AMA-0125-TD
DESC
Description
Hazardous Locations Fuse, 125mA
CURRENT
Current
0,125 A
VAC
Voltage
250 AC
VDC
Voltage
250 DC
IRAC
Interrupting Rating
4000 AC
IRDC
Interrupting Rating
4000 DC
CS
Case Size
3x8
CHARACTERISTIC
Characteristic
Fast Acting