??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0HAAL1250-01
Bill of material
0HAAL1250-01
PN
Part Number
0HAAL1250-01
DESC
Description
2-Pin Radial Fuse, Rectangular, Time Lag, IEC, Bulk Pack, 1.25A
CURRENT
Current
1,25 A
VOLTAGE
Voltage
250 AC
IR
Interrupting Rating
35 AC
CHARACTERISTIC
Characteristic
Slow Blow
ROHSC
RoHS Compliant
YES
PACKAGING
Packaging
Bulk