??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0HAAL3150-01
Bill of material
0HAAL3150-01
PN
Part Number
0HAAL3150-01
DESC
Description
2-Pin Radial Fuse, Rectangular, Time Lag, IEC, Bulk Pack, 3.15A
CURRENT
Current
3,15 A
VOLTAGE
Voltage
250 AC
IR
Interrupting Rating
35 AC
CHARACTERISTIC
Characteristic
Slow Blow
ROHSC
RoHS Compliant
YES
PACKAGING
Packaging
Bulk