??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0rcp_d4t12l - Bel Power Solutions
Bill of material
0RCP-D4T12L
PN
Part Number
0RCP-D4T12L
DESC
Description
Eighth-Brick DC-DC Converter, Power 240W, Output 12VDC, 20A, Input 36-75VDC, Active Low, Through Hole Mount, RoHS Complinat
POWER
Power
240 W
VIN
Voltage Input
36-75 VDC
OV
Output Voltage
12 VDC
OC
Output Current
20 A
OT
Operating Temperature
-40 to 85 °C